IESNA:LM-63-2002
[TEST]P1201167
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-740-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4762
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
480.4 499.2 534.1 573.5 607.8 638.2 662.3 678.1 684.1 690.1
714.4 735.5 766.4 831.8 925.7 1037.3 1149.4 1258.3 1354.6 1432.9
1519.7 1599.5 1681.5 1758.5 1827.2 1850.3 1811.2 1715.1 1462 942
343.7 125.2 65.7 36.4 19.6 5.8 0
480.4 502.5 538.3 577.2 612.8 641.7 666.8 681.8 688.1 693.9
715.4 735.3 763.6 823.1 914.1 1023 1131.4 1243.3 1341.1 1429.9
1511.4 1604 1681.8 1759 1830.8 1863.1 1840.5 1753 1518.7 1018.2
390.3 137 72.2 39.4 20.8 7 0
480.4 499.5 533.3 571.5 605.1 634.2 656.7 671.5 677.3 679.8
696.6 719.2 744.5 792.2 873 975.1 1091.7 1209.4 1316.3 1403.6
1483.3 1572.6 1673 1772.1 1866.4 1942.4 1993.8 1990.8 1815.5 1336.8
621.1 202.7 103.9 58.2 27.3 9 0
480.4 496.7 527.8 563.2 593.8 620.4 641.9 655 660.5 662.3
671.3 695.4 719.7 748.1 801.7 879.5 974.3 1080.7 1194.3 1310.2
1424.4 1543.3 1669 1807.4 1949.2 2060 2151.6 2247.7 2283.6 1988.3
1248 479.6 186.1 101.1 55.2 17.6 0
480.4 495.4 522.8 554.4 582.7 607.6 628.4 641.9 648.5 651.7
656.2 672 698.4 720.2 747.3 794 862.7 947.5 1046.8 1164
1301.7 1457.2 1620.3 1809.4 1975.8 2140.1 2309.1 2514.3 2749.9 2802.3
2352.3 1446.7 619.9 279.2 136.5 53.4 0
480.4 492.2 514.8 541.1 567.7 592.5 613.6 629.7 638.9 645.7
651 661 681.3 707.2 728.7 753.8 795.7 856.9 940.2 1035
1143.7 1264.8 1398.8 1553.3 1730.4 1947.7 2205.8 2516.4 2941.1 3340.7
3320.4 2664.1 1582.2 676.6 234.6 52.7 0
480.4 491.9 513.8 540.8 565.9 590.3 611.6 628.1 638.2 645.5
650.7 660.8 679.8 705.2 727.7 752.3 791 846.4 929.9 1017.2
1129.1 1239.2 1370.7 1521.5 1700.3 1918.1 2176.4 2489 2914.7 3339.2
3330.1 2684.4 1614 695.6 239.8 53.9 0
480.4 489.9 508 530.3 553.9 577 599.6 618.1 630.9 640.7
650.5 663.3 677.6 691.1 709.9 736.3 766.6 804.8 861.9 941.5
1039.1 1154.2 1292.7 1462.8 1663.7 1896.2 2152.6 2433.1 2770.7 3075.5
3023.3 2417 1436.4 567.4 169.6 33.6 0
480.4 488.7 501.5 520 540.8 562.4 585 605.3 622.1 637.2
652 668 681.3 692.6 706.9 724 752.6 794.2 858.7 950.3
1071.9 1225.2 1405.6 1606 1813.2 2030.9 2257.2 2499.8 2741.9 2818.4
2572.8 1831.3 860.7 302.8 120.7 47.7 0
480.4 485.2 493.9 507.2 524.3 543.6 565.2 585.3 603.8 622.1
640.2 658.3 673.6 687.9 702.7 719.5 745 787.2 858.7 963.8
1109 1286.7 1481.8 1683.8 1891.5 2103.7 2325.7 2526.1 2614.4 2442.9
1887 947 285.2 120.9 71 35.9 0
480.4 484.2 489.7 500 513.3 529.6 547.1 565.9 584.2 603.1
623.4 644.5 665.5 683.8 704.2 728 763.1 819.8 905.8 1028
1204.6 1411.6 1652.9 1901.8 2163.4 2382.1 2561.8 2620.2 2455.6 1969.5
1226.9 486.2 145.7 60.2 29.1 9.5 0
480.4 482.7 487.2 495.9 509 522.3 539.6 557.4 575.2 592.8
613.3 635.7 658 678.3 702.2 728.7 768.1 821.8 901.8 1017.2
1175.8 1377.5 1609 1845.3 2063.1 2230.4 2314.2 2262.7 2037.2 1549.8
886.3 337.9 117.2 47.9 20.8 4.3 0
480.4 481.9 484.7 493.9 505.2 519 533.8 549.9 566.9 583.2
601.8 622.9 642.9 663.3 685.1 710.9 742.5 786.4 843.9 921.2
1032 1182.8 1363.2 1545.8 1698.8 1785.1 1771.1 1650.1 1431.4 1067.4
586 225.3 88.1 43.9 27.8 10.5 0
480.4 479.1 482.1 489.7 500.2 513.3 527.6 541.6 555.1 566.9
580 592 603.1 611.8 615.6 615.1 609.1 598 584.2 571.2
559.2 554.1 554.1 544.1 503.5 425.2 325.1 235.8 175.6 136.2
109.4 90.3 74.8 59.2 39.1 16.6 0
480.4 477.9 480.6 489.4 501 513.8 527.6 541.1 554.1 562.4
566.4 565.2 560.2 549.1 531.6 508.5 480.6 450 417.4 380.3
344.2 309.3 275.9 245.1 217 194.7 174.8 160.3 146.5 132
114.1 96.6 76.8 56.7 34.4 15.6 0
480.4 476.4 481.1 490.2 502.5 516.3 532.1 546.6 555.4 558.9
554.6 543.9 530.3 513 494.2 472.1 444.8 413.9 380.6 345.4
310.8 278.5 250.1 226 204.7 187.1 172.3 163.8 153 139
121.4 97.6 75.5 53.7 31.1 16.1 0
480.4 476.1 481.4 492.4 505.7 522 538.3 549.6 554.9 554.1
548.1 539.3 524 503.2 479.1 454.8 429 399.1 366 332.1
300.8 274.7 251.4 231.3 213 196.7 187.1 178.4 178.6 179.9
168.1 146.8 130.4 101.3 70.2 46.9 0
480.4 477.4 483.9 495.7 512.5 528.6 541.4 551.4 554.6 553.9
548.9 538.1 520 498 472.1 445 411.4 375.3 340.2 308.8
282.2 259.9 241.1 224.8 208.7 194.4 182.4 196.7 224.3 236.6
230.3 220.3 211.2 170.6 136.7 97.1 0
480.4 477.6 485.7 499.7 515.8 532.6 544.6 551.9 554.1 553.6
549.1 538.8 521.8 500.2 468.9 432.7 390.6 351 312.8 283.5
256.4 235.8 218.7 205.2 191.9 174.3 181.6 199.7 209 204.7
193.7 192.9 167.8 137.2 116.1 82.5 0
480.4 477.9 486.9 502 519.5 535.1 546.1 552.4 554.9 554.1
549.6 540.6 527.3 505.7 471.6 427 377.5 330.4 289.5 255.9
228.5 209.5 195.9 184.6 166.8 163.6 173.1 183.9 180.4 170.3
162.6 154.8 126.7 103.6 87.5 62 0
480.4 478.1 487.9 503.7 522.8 537.6 548.9 555.4 558.7 557.9
552.6 545.4 532.1 507.5 469.9 420.9 365.8 310.8 264.4 231.5
209 192.9 181.1 169.3 154 158.3 167.1 172.1 166.6 184.1
169.1 151 113.4 91.6 75.5 46.4 0
480.4 479.1 488.4 504.2 522 538.6 549.9 556.4 560.2 560.4
556.7 550.1 537.3 513.8 475.4 424.7 366.5 309.1 261.4 228.8
207.7 191.7 179.6 166.8 152 156.5 165.1 170.1 164.3 182.6
169.1 137.7 109.6 90.6 75.3 36.4 0
